Skip to main content
Logo print

Swiftrack Channel End Cap 41mm Plastic White

Swiftrack Legrand

Swiftrack Channel End Cap 41mm Plastic White

REF. SC950W EAN. 5019102200039
Discount family : C05
£3.07 / 1 piece Product available in 10 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for C-profile
Model End cap
Length 41 mm
Width 41 mm
Material Plastic
Colour Other

Documents

1 document
Catalogue chart