![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/84/LG-8406073-WEB-R.jpg)
Soluflex Cavity Floor System Fully Submerged Data Outlet 60mm for 2 x Arteor Double Modules
Soluflex
Legrand
Soluflex Cavity Floor System Fully Submerged Data Outlet 60mm for 2 x Arteor Double Modules
REF. 8406073
EAN.
8714161196978
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Fully submerged unit square |
---|---|
Suitable for data | Yes |
Suitable for 230 V | No |
Material | Steel |
Surface protection | Sendzimir galvanized |
Length | 112 mm |
Width | 103 mm |
Height | 58 mm |
Number of appliances to build in | 2 |
---|---|
Built-in positions modular 45 mm | Yes |
Prewired | No |
With connection block | No |
With strain relief | No |
Suitable for data connector cradle | No |
Cable outlet tile required | Yes |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION