Sfera Modular Entrance Panel Rainshield 1 Module Silver
Sfera
Bticino
Sfera Modular Entrance Panel Rainshield 1 Module Silver
REF. 350511
EAN.
8005543458129
Discount family : W21
£75.31
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 146 mm |
---|---|
Height | 148 mm |
Depth | 38 mm |
Material | Aluminium |
Surface finishing | Galvanized |
Colour | Grey |
---|---|
RAL-number | 9018 |
With de-aeration | No |
Suitable for outdoor set-up | Yes |
With cable entry | No |
Documents
1 document
Catalogue chart
SELECT AN ACTION