Skip to main content
Logo print

Salamandre Pre-Galvanised Steel Lighting Trunking Inside Lid 45° Bend 50mm x 50mm

Salamandre Legrand

Salamandre Pre-Galvanised Steel Lighting Trunking Inside Lid 45° Bend 50mm x 50mm

REF. LT2BL EAN. 5012774143598
Discount family : C02L
£34.39 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 50 mm
Height 50 mm
Number of compartments 1
Connector Without connector
Material Steel
Material quality Other
Surface protection Continuously galvanized
Gusseted model No
Angle 45°
With cover No
Cover position Internal
Mounting method cover Other
Tamperproof No
Suitable for use in an IP30 system No
Suitable for use in an IPXXD system No
Suitable for use in an IP4X system No
Suitable for use in an IP54 system No
Suitable for use in an IP55 system No
Suitable for distribution trunking system No
Suitable for lighting trunking system Yes

Documents

2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
LGRP-00994-V01.01-EN.pdf pdf (0.65 Mo)