Skip to main content
Logo print

Salamandre Pre-Galvanised Steel Lighting Trunking 50mm x 50mm x 5m Length

Salamandre Legrand

Salamandre Pre-Galvanised Steel Lighting Trunking 50mm x 50mm x 5m Length

REF. LT2510 EAN. 5012774143826
Discount family : C02L
£96.21 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 50 mm
Height 50 mm
Length 5000 mm
Number of compartments 1
Connector Without connector
Material Steel
Material quality Other
Surface protection Continuously galvanized
With cover No
Mounting method cover Other
Tamperproof No
Suitable for use in an IP30 system No
Suitable for use in an IP4X system No
Suitable for use in an IP54 system No
Suitable for use in an IP55 system No
Suitable for use in an IPXXD system No
Suitable for distribution trunking system No
Suitable for lighting trunking system Yes

Documents

2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
LGRP-00994-V01.01-EN.pdf pdf (0.65 Mo)