Skip to main content
Logo print

Salamandre Pre-Galvanised Steel Distribution Trunking Loose Partition 300mm x 3m Length

Salamandre Legrand

Salamandre Pre-Galvanised Steel Distribution Trunking Loose Partition 300mm x 3m Length

REF. MGR12PART EAN. 5012774551072
Discount family : C02
£88.08 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model 1-fold
Suitable for duct depth 300 mm
Type of fastening Other
Length 3000 mm
Material Steel
Material quality Other
Halogen free Yes
Antimicrobial treatment No

Documents

1 document
Catalogue page
1 document
Product Environmental Profile
LGRP-00994-V01.01-EN.pdf pdf (0.65 Mo)