Skip to main content
Logo print

Salamandre IP4X 1 Compartment Pre-Galvanised Steel Distribution Trunking Inside Lid 45° Bend 300mm x 100mm

Salamandre Legrand

Salamandre IP4X 1 Compartment Pre-Galvanised Steel Distribution Trunking Inside Lid 45° Bend 300mm x 100mm

REF. MGIP124BL EAN. 5012774029922
Discount family : C02
£159.58 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 300 mm
Height 100 mm
Number of compartments 1
Connector Integrated connector
Material Steel
Material quality Other
Surface protection Continuously galvanized
Gusseted model No
Angle 45°
With cover Yes
Cover position Internal
Mounting method cover Spagnolet
Tamperproof No
Suitable for use in an IP30 system Yes
Suitable for use in an IPXXD system No
Suitable for use in an IP4X system Yes
Suitable for use in an IP54 system No
Suitable for use in an IP55 system No
Suitable for distribution trunking system Yes
Suitable for lighting trunking system No

Documents

2 documents
Catalogue page