Skip to main content
Logo print

Salamandre 1 Compartment Pre-Galvanised Steel Distribution Trunking 75mm x 50mm x 3m Length

Salamandre Legrand

Salamandre 1 Compartment Pre-Galvanised Steel Distribution Trunking 75mm x 50mm x 3m Length

REF. MGR32 EAN. 5012774581529
Discount family : C02
£106.08 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 75 mm
Height 50 mm
Length 3000 mm
Number of compartments 1
Connector Integrated connector
Material Steel
Material quality Other
Surface protection Continuously galvanized
With cover Yes
Mounting method cover Spagnolet
Tamperproof No
Suitable for use in an IP30 system Yes
Suitable for use in an IP4X system Yes
Suitable for use in an IP54 system No
Suitable for use in an IP55 system No
Suitable for use in an IPXXD system No
Suitable for distribution trunking system Yes
Suitable for lighting trunking system No

Documents

2 documents
Catalogue page
1 document
Product Environmental Profile
LGRP-00994-V01.01-EN.pdf pdf (0.65 Mo)