Skip to main content
Logo print

P17 Tempra Pro IP44 32A 100/130V AC 2 Pole + Earth Mobile Socket Plastic

P17 Tempra Pro Legrand

P17 Tempra Pro IP44 32A 100/130V AC 2 Pole + Earth Mobile Socket Plastic

REF. 555211 EAN. 3245065552119
£21.65 / 1 piece Product available in 5 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 32 A
Number of poles 3
Voltage according to EN 60309-2 110 V (50+60 Hz) yellow
Clock hour position 4 h
Identification colour Yellow
RAL-number 1018
Degree of protection (IP) IP44
Connection system Screwed terminal
Insert direction Straight
Cable entry Gland nut
Material Plastic
Military model No

Documents

2 documents
Technical Sheet
F01811EN-03.pdf pdf (9.37 Mo)
Instruction manual
LE05815AA-01.pdf pdf (2.53 Mo)
2 documents
Catalogue chart
4 documents
Product Environmental Profile
LGRP-2014-110-V1-EN.pdf pdf (1.01 Mo)
Agreement
Agreement
Agreement
IMQ-CA02.05952 (0.35 Mo)