Linea 3000 2 Wire Video Push Button Entrance Panel with Wide Angle Colour Camera and Door Lock Release Proximity Reader
Linea 3000
Bticino
Linea 3000 2 Wire Video Push Button Entrance Panel with Wide Angle Colour Camera and Door Lock Release Proximity Reader
REF. 343091
EAN.
8005543565193
Discount family : W21
£494.64
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of call buttons | 2 |
---|---|
Material call buttons | Plastic |
Material Front | Aluminium |
Front plate height | 190 mm |
Front plate width | 100 mm |
Built-in depth | 26.65 mm |
Mounting method | Surface mounted |
Installation technique | Bus system |
Colour | Silver |
Degree of protection (IP) | IP54 |
Degree of impact strength (IK) | IK10 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-100 °C |
Voltage type | DC |
Nominal voltage | 18-27 V |
Supply current | 0.04-1 A |
Frequency | 50-60 Hz |
Sound level | 80 dB |
Standby consumption | 40 mA |
Halogen free | Yes |
---|---|
Cable nature for connection | Flexible |
Cable section | 1-2.5 mm² |
Label space/information surface | Yes |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | Yes |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Hands free | Yes |
Loudness setting | Yes |
Addressable | No |
Camera type | Fixed |
Video recorder angle | 110 ° |
Communication rank type | Other |
IEC code (Pack1) | Not applicable |
Battery ou Accumulator (Pack1) | Not applicable |
Element Composition (Pack1) | Not applicable |
Connected object | No |
Documents
2 documents
Instruction manual
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION