Skip to main content
Logo print

Legrand Underfloor Duct Spare Saddle Clamp 225mm x 38mm

Legrand

Legrand Underfloor Duct Spare Saddle Clamp 225mm x 38mm

REF. AFU3952 EAN. 5012774102052
Discount family : C14
£15.56 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Duct width 225 mm
Duct height 38 mm
Model Bracket
Suitable for expansion joint No
Material Steel
Surface protection Galvanized
With potential equalization No

Documents

1 document
Catalogue page