Skip to main content
Logo print

Legrand Underfloor Duct End Cap 150mm x 38mm

Legrand

Legrand Underfloor Duct End Cap 150mm x 38mm

REF. AFU2655 EAN. 5012774101314
Discount family : C14
£18.31 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 150 mm
Height 38 mm
Suitable for subfloor duct overhead open No
Suitable for subfloor duct countersunk (closed) Yes
Suitable for subfloor duct overhead closed No
Levelling range 0-0 mm

Documents

1 document
Catalogue page