Skip to main content
Logo print

Legrand Steel Perimeter Trunking Offset Tee Cover Strap White 170mm x 63mm to 130mm x 63mm

Legrand

Legrand Steel Perimeter Trunking Offset Tee Cover Strap White 170mm x 63mm to 130mm x 63mm

REF. MP351597 EAN. 3414970696380
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 170 mm
Width branch 130 mm
Number of covers 1
Cover width 1 79 mm
Symmetric No
Model Moulded hood
Material Steel
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Continuously galvanized and coated
RAL-number 9010
With protective foil No
With duct connector No
Bottom perforation No
Mounting method cover Inner lying
With cable fixing clip No
Depth 63 mm

Documents

2 documents
Catalogue chart
Catalogue page