Legrand Steel Perimeter Trunking End Support Bracket
Legrand
Legrand Steel Perimeter Trunking End Support Bracket
REF. MP351449
EAN.
3414970654564
Price on request
Product available in
5 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 80 mm |
---|---|
Depth | 16 mm |
Model | Symmetric |
Suitable for | Left/right |
Joint cover | No |
Type of fastening | Snap on |
Material | Steel |
---|---|
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Continuously galvanized |
With protective foil | No |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION