Legrand Steel Perimeter Trunking Body White 170mm x 63mm x 3m Length
Legrand
Legrand Steel Perimeter Trunking Body White 170mm x 63mm x 3m Length
REF. MP351236
EAN.
3414970695512
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 170 mm |
---|---|
Depth | 63 mm |
Length | 3000 mm |
Covers supplied with the product | No |
Cover width 1 | 79 mm |
Symmetric | Yes |
Construction type rectangular | Yes |
Material | Steel |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Continuously galvanized and coated |
---|---|
Colour | White |
RAL-number | 9010 |
Construction rear wall (inner side) | Perforated |
With protective foil | Yes |
Number of plug-in partitions | 2 |
With duct connector | No |
Bottom perforation | Yes |
Mounting method cover | Spanned |
With cable fixing clip | No |
Useful cross section | 9794 mm² |
Documents
2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION