Skip to main content
Logo print

Legrand Recessed Lid Floor Trunking Junction Box 300mm x 100mm

Legrand

Legrand Recessed Lid Floor Trunking Junction Box 300mm x 100mm

REF. FRLI124 EAN. 5012774138624
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Nominal dimension 300 mm
Cover model Square
Suitable for subfloor duct countersunk (closed) No
Suitable for subfloor duct overhead closed Yes
Duct height 100-100 mm
Duct width 300-300 mm
Min. height finishing layer 100 mm
Levelling range 0-0 mm
Material side wall Steel
Mounting cover insertion No
Suitable for placing of sealing No
Decoupling possibility cover from base unit Yes
Bottom plate Yes

Documents

1 document
Catalogue page