![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/LG-637981-WEB-R.jpg)
Legrand PVC Cable Tray Epoxy Coated Steel Cantilever Arm 600mm
Legrand
Legrand PVC Cable Tray Epoxy Coated Steel Cantilever Arm 600mm
REF. 637981
EAN.
3245066379814
Discount family : C06
£70.14
/
1 piece
Product available in
2 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 650 mm |
---|---|
Width | 80 mm |
Height | 130 mm |
Suitable for cable management system width | 600-600 mm |
Model | Wall bracket |
Angle | 90-90 ° |
Safe working load according to IEC 61537 | 2050 N |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Other |
Operating / setting temperature | -20-120 °C |
Colour | Grey |
RAL-number | 7030 |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
3 documents
Agreement
NF 004-602480C
(2.31 Mo)
Agreement
OC / CB-FR 602480I
(8.11 Mo)
Agreement
AENOR-030/001896
(0.38 Mo)
SELECT AN ACTION