Legrand PVC Cable Tray Bolt M8 x 20mm with Nut
Legrand
Legrand PVC Cable Tray Bolt M8 x 20mm with Nut
REF. 637953
EAN.
3245066379531
Discount family : C06
£0.36
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Other |
---|---|
Material quality | Other |
Surface protection | Untreated |
Thread size (metric) | 8 |
---|---|
Length to bottom side head | 20 mm |
With nut | Yes |
Documents
1 document
Catalogue page
3 documents
Agreement
NF 004-602480C
(2.31 Mo)
Agreement
AENOR-030/001897
(0.38 Mo)
Agreement
OC / CB-FR 602480I
(8.11 Mo)
SELECT AN ACTION