Skip to main content
Logo print

Legrand PVC Cable Tray 90° Inside Riser with Cover 150mm x 50mm

Legrand

Legrand PVC Cable Tray 90° Inside Riser with Cover 150mm x 50mm

REF. 637725 EAN. 3245066377254
Discount family : C06
£176.13 / 1 piece Product available in 4 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Change of direction Vertically rising
Angle 90°
Construction type Bend rigid
With cover Yes
Inner radius 150 mm
Cable tray height 50 mm
Cable tray width 150 mm
Side perforation No
Bottom perforation No
NATO-mounting holes No
Model Integrated connector
Suitable for circuit integrity No
Material Plastic
Stainless steel, pickled No
Material quality Polyvinyl chloride (PVC)
Operating / setting temperature -5-60 °C
Colour Grey
RAL-number 7030
Storage temperature -5-60 °C
Halogen free No

Documents

1 document
Technical Sheet
F01429EN-06.pdf pdf (2.24 Mo)
1 document
Catalogue page
2 documents
Agreement
NF 004-602480C (2.31 Mo)
Agreement
OC / CB-FR 602480I (8.11 Mo)