![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/LG-637943-WEB-R.jpg)
Legrand PVC Cable Tray 90° Flat Bend with Cover 600mm x 100mm
Legrand
Legrand PVC Cable Tray 90° Flat Bend with Cover 600mm x 100mm
REF. 637943
EAN.
3245066379432
Discount family : C06
£314.61
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Horizontal |
---|---|
Angle | 90° |
Construction type | Bend rigid |
With cover | Yes |
Inner radius | 150 mm |
Cable tray height | 100 mm |
Cable tray width | 600 mm |
Side perforation | No |
Bottom perforation | No |
NATO-mounting holes | No |
Model | Integrated connector |
---|---|
Suitable for circuit integrity | No |
Material | Plastic |
Stainless steel, pickled | No |
Material quality | Polyvinyl chloride (PVC) |
Operating / setting temperature | -5-60 °C |
Colour | Grey |
RAL-number | 7030 |
Storage temperature | -5-60 °C |
Halogen free | No |
Documents
1 document
Technical Sheet
1 document
Catalogue page
3 documents
Agreement
NF 004-602480C
(2.31 Mo)
Agreement
OC / CB-FR 602480I
(8.11 Mo)
Agreement
AENOR-030/001896
(0.38 Mo)
SELECT AN ACTION