Skip to main content
Logo print

Legrand Neutral Blade Size 1

Legrand

Legrand Neutral Blade Size 1

REF. 017304 EAN. 3245060173043
£27.57 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Fuse construction type according to IEC 60269 NH1
Voltage type AC/DC
Rated current 250 A
Rated voltage AC 500 V
Rated voltage DC 48 V
Utilization category gG (cable protection/equipment protection)
Type of fuse status indicator None
Insulated metal gripping lugs (IMGL) No
Width 135 mm
Height 50 mm

Documents

1 document
Technical Sheet
F00189EN05.pdf pdf (0.67 Mo)
1 document
Catalogue page