Skip to main content
Logo print

Legrand Insulated Busbar 57 Way 1 Pole Units

DISTRIBUTION ACCESSORIES Legrand

Legrand Insulated Busbar 57 Way 1 Pole Units

REF. 404937 EAN. 3245064049375
£29.73 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Depth 4 mm
Number of phases 1
Number of poles 1
Suitable for number of devices 57
Module width 17.7 mm
Cross section 16 mm²
Length 1008 mm
Can be cut to size Yes
Width in number of modular spacings 57
Rated permanent current Iu 63 A
Type of electric connection Pin
Insulated Yes
Rated surge voltage 2 kV
Conditioned rated short-circuit current Iq 0.63 kA
Max. rated operation voltage Ue 400 V
Rated short-time withstand current lcw 1.92 kA
Suitable for devices with N-conductor Yes
Suitable for devices with auxiliary switch No
Colour Other
Height 21 mm
Operating / setting temperature -20-50 °C
Storage temperature -40-70 °C
Busbar type supplied Horizontal

Documents

1 document
Catalogue page
1 document
Product Environmental Profile