![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Floor Box Plate Pan Head Screw 3.5mm x 6mm
Legrand
Legrand Floor Box Plate Pan Head Screw 3.5mm x 6mm
REF. SPSCREW
EAN.
5012774586784
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | 4.8 (steel) |
Surface protection | Galvanic/electrolytic zinc plated |
Head form | Rounded head |
Thread size (metric) | 3.5 |
Screwing system | Pozidriv PZ |
---|---|
Thread type | Metric |
With nut | No |
Depth | 6 mm |
Documents
1 document
Catalogue page
SELECT AN ACTION