![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Floor Box 37mm x 22mm 2 Cut-Out Plate 75mm
Legrand
Legrand Floor Box 37mm x 22mm 2 Cut-Out Plate 75mm
REF. SP4203
EAN.
5012774586111
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover plate length | 172 mm |
---|---|
Application | Subfloor outlet box |
Number of single openings | 2 |
Number of double openings | 0 |
Number of triple openings | 0 |
Number of CEE-/Perilex openings | 0 |
Number of square openings | 0 |
Number of round openings | 0 |
Number of oval openings | 0 |
---|---|
Installation technique | Other |
Type of fastening | Screwing |
Blind plate | No |
With label area | No |
Suitable for label area | No |
Material | Steel |
Colour | Grey |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION