![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/TC/LG-TC1279-85YEL-WEB-R.jpg)
Legrand Fibre Raceway Square Tubing 50mm x 50mm x 350mm
Legrand
Legrand Fibre Raceway Square Tubing 50mm x 50mm x 350mm
REF. TC1279-85YEL
EAN.
9316043223360
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Depth | 0.35 m |
---|---|
Nominal diameter | 50 mm |
Nominal size in inch | 2 inch |
Outer diameter | 55 mm |
Inner diameter | 50 mm |
Material quality | Other |
Fire resistance according to UL94 | Other |
Oil resistant | No |
Colour | Yellow |
Sheathing material | Other |
Flame accelerating | No |
---|---|
Bending strength | Flexible |
Lengthwise slotted | No |
Closable (two-part) | No |
Halogen free | Yes |
Flush-mounted installation | No |
Surface mounting | No |
With draw wire | No |
Prewired | No |
Documents
1 document
Technical Sheet
SELECT AN ACTION