Skip to main content
Logo print

Legrand Fibre Raceway Cross with Cover 220mm x 100mm

Legrand

Legrand Fibre Raceway Cross with Cover 220mm x 100mm

REF. TC1279-61A EAN. 9316043178783
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable tray height 100 mm
Cable tray width 220 mm
NATO-mounting holes No
Model Without connector
Suitable for circuit integrity No
Material Plastic
Stainless steel, pickled No
Material quality Other
Surface protection Other
Colour Yellow
RAL-number 1018

Documents

1 document
Technical Sheet
EN-TC1279-61A.pdf pdf (0.17 Mo)