Skip to main content
Logo print

Legrand Chequer Plate Floor Trunking 90° Riser Bend 150mm x 75mm

Legrand

Legrand Chequer Plate Floor Trunking 90° Riser Bend 150mm x 75mm

REF. FTPRB63 EAN. 5012774139584
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Change of direction Vertical
Width 150 mm
Height 75 mm
Number of compartments 1
Material Steel
Surface protection Galvanized
Suitable for subfloor duct overhead closed Yes
Suitable for subfloor duct countersunk (closed) No

Documents

1 document
Catalogue page