Skip to main content
Logo print

Legrand 80A Type aM HRC Blade Type Cartridge Fuse with Indicator Size 00

Legrand

Legrand 80A Type aM HRC Blade Type Cartridge Fuse with Indicator Size 00

REF. 016040 EAN. 3245060160401
£17.37 / 1 piece Product available in 3 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Fuse construction type according to IEC 60269 NH00
Voltage type AC/DC
Rated current 80 A
Rated voltage AC 500 V
Rated voltage DC 48 V
Utilization category aM (switchgear protection)
Type of fuse status indicator Top fuse status indicator

Documents

1 document
Technical Sheet
F00190EN-06.pdf pdf (0.92 Mo)
1 document
Catalogue page