Skip to main content
Logo print

Legrand 3 Compartment Underfloor Duct Junction Box 225mm x 25mm

Legrand

Legrand 3 Compartment Underfloor Duct Junction Box 225mm x 25mm

REF. AFU3917 EAN. 5012774001652
Discount family : C14
£325.65 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Nominal dimension 300 mm
Cover model Square
Suitable for subfloor duct countersunk (closed) Yes
Suitable for subfloor duct overhead closed No
Duct height 25-25 mm
Duct width 225-225 mm
Min. height finishing layer 65 mm
Levelling range 0-15 mm
Material side wall Steel
Mounting cover insertion No
Suitable for placing of sealing No
Decoupling possibility cover from base unit Yes
Bottom plate Yes

Documents

1 document
Catalogue page