Skip to main content
Logo print

Legrand 3 Compartment Underfloor Duct 225mm x 25mm x 2m Length

Legrand

Legrand 3 Compartment Underfloor Duct 225mm x 25mm x 2m Length

REF. AFU391 EAN. 5012774001621
Discount family : C14
£171.71 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 225 mm
Height 25 mm
Number of compartments 3
Length 2000 mm
Application range Screed-covered
Cover detachable No
Material Steel
Surface protection Galvanized

Documents

1 document
Catalogue page