Skip to main content
Logo print

Legrand 3 Compartment Shallow Flush Floor Trunking 225mm x 38mm x 2m Length

Legrand

Legrand 3 Compartment Shallow Flush Floor Trunking 225mm x 38mm x 2m Length

REF. AFS395 EAN. 5012774100812
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 225 mm
Length 2000 mm
Min. height finishing layer 38 mm
Levelling range 0-0 mm
Number of compartments 3
Mounting opening for floor column No

Documents

1 document
Catalogue page