![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand 3 and 4 Compartment Floor Box Lid and Carpet Trim ABS
Legrand
Legrand 3 and 4 Compartment Floor Box Lid and Carpet Trim ABS
REF. FBL3ABS
EAN.
5012774586227
Discount family : C14
£52.38
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Rectangular |
---|---|
Suitable for subfloor duct | Yes |
Suitable for hollow floor | Yes |
Depth of flooring recess | 6 mm |
Floor maintenance | Dry |
Frame model | Carpeting rim profile |
Length built-in dimension | 371 mm |
Width built-in dimension | 227.5 mm |
Built-in diameter | 0 mm |
---|---|
Outer length | 371 mm |
Outer width | 227.5 mm |
Outer diameter | 0 mm |
Material | Other |
Colour | Grey |
RAL-number | 7024 |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION