Skip to main content
Logo print

Legrand 250A Type gG HRC Blade Type Cartridge Fuse with Indicator Size 2

Legrand

Legrand 250A Type gG HRC Blade Type Cartridge Fuse with Indicator Size 2

REF. 017865 EAN. 3245060178659
£46.89 / 1 piece Product available in 3 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Fuse construction type according to IEC 60269 NH2
Voltage type AC/DC
Rated current 250 A
Rated voltage AC 500 V
Rated voltage DC 48 V
Utilization category gG (cable protection/equipment protection)
Type of fuse status indicator Top fuse status indicator

Documents

1 document
Catalogue page