Skip to main content
Logo print

Legrand 2 Compartment Shallow Flush Floor Trunking 150mm x 25mm x 2m Length

Legrand

Legrand 2 Compartment Shallow Flush Floor Trunking 150mm x 25mm x 2m Length

REF. AFS261 EAN. 5012774100263
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 150 mm
Length 2000 mm
Min. height finishing layer 25 mm
Levelling range 0-0 mm
Number of compartments 2
Mounting opening for floor column No

Documents

1 document
Catalogue page