Skip to main content
Logo print

Legrand 125A Type gG HRC Blade Type Cartridge Fuse with Indicator Size 1

Legrand

Legrand 125A Type gG HRC Blade Type Cartridge Fuse with Indicator Size 1

REF. 017350 EAN. 3245060173500
£33.29 / 1 piece Product available in 3 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Fuse construction type according to IEC 60269 NH1
Voltage type AC/DC
Rated current 125 A
Rated voltage AC 500 V
Rated voltage DC 48 V
Utilization category gG (cable protection/equipment protection)
Type of fuse status indicator Top fuse status indicator

Documents

1 document
Technical Sheet
F00189EN05.pdf pdf (0.67 Mo)
1 document
Catalogue page