Skip to main content
Logo print

Legrand 125A Type gG HRC Blade Type Cartridge Fuse with Indicator Size 0

Legrand

Legrand 125A Type gG HRC Blade Type Cartridge Fuse with Indicator Size 0

REF. 016850 EAN. 3245060168506
£24.10 / 1 piece Product available in 3 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Fuse construction type according to IEC 60269 NH0
Voltage type AC/DC
Rated current 125 A
Rated voltage AC 500 V
Rated voltage DC 48 V
Utilization category gG (cable protection/equipment protection)
Type of fuse status indicator Top fuse status indicator

Documents

1 document
Technical Sheet
F00189EN05.pdf pdf (0.67 Mo)
1 document
Catalogue page