Skip to main content
Logo print
title

Intersoc-R 3 Gang Socket Module with 3.15A Individually Fused Fixed Sockets Clean Earth

Electrak

Intersoc-R 3 Gang Socket Module with 3.15A Individually Fused Fixed Sockets Clean Earth

REF. IAC533F EAN. 5012774027799
Discount family : P14
£24.39 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Housing shape Rectangular
Number of socket outlets CEE 7/16 (EURO) 0
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets with earth pin 3
Number of cold device socket outlets 0
Number of socket outlets Danish standard (earthing pin) 0
Number of socket outlets French standard type E 0
Number of socket outlets Italian standard type Bipasso 0
Number of socket outlets Italian standard type P11 0
Number of socket outlets Italian standard type P17 0
Number of NEMA-outlets 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
With on/off switch No
Residual current circuit breaker (RCCB) No
Number of universal multi standard sockets 0
Mains filter No
Number of other socket outlets 0
Number of USB connections 0
Over voltage protection No
Nominal current 32 A
Core cross section 5 mm²
With cover No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Anthracite
RAL-number (similar) 7016
Transparent No
Degree of protection (IP) IP40
Rotated central insert Yes
Angle rotated central insert 90°
NEMA designation None
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Connected object No

Documents

1 document
Catalogue page
1 document
Product Environmental Profile
LGRP-00995-V01.01-EN.pdf pdf (0.61 Mo)