Skip to main content
Logo print

Hypra IP66/67-55 16A 380/415V AC 3 Pole + Neutral + Earth Surface Mounting Single Socket Combination Unit with Switch

Hypra Legrand

Hypra IP66/67-55 16A 380/415V AC 3 Pole + Neutral + Earth Surface Mounting Single Socket Combination Unit with Switch

REF. 059262 EAN. 3245060592622
£337.19 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

CEE socket outlet 16 A 1x16A5p400V
CEE socket outlet 32 A None
CEE socket outlet 63 A None
CEE socket outlet 125 A None
Number of socket outlets with protective contact CEE 7/3 (type F) 1
Protection None
Earth leakage switch None
Number of miniature circuit breakers (MCB) 0
Housing material Plastic
Power supply/connection possibility Other
Diameter cable entry M25
Handling Wall mounting
Degree of protection (IP) IP67
Military model No
Colour Grey
Height 230 mm
Width 120 mm
Depth 151 mm

Documents

2 documents
Technical Sheet
F00122EN-09.pdf pdf (1.35 Mo)
Technical Sheet
F00122EN-08.pdf pdf (2.1 Mo)
1 document