![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/051110-LEGRAND-1000.jpg)
Hypra IP66/67-55 16A 380/415V AC 3 Pole + Earth Angled Plug Plastic
Hypra
Legrand
Hypra IP66/67-55 16A 380/415V AC 3 Pole + Earth Angled Plug Plastic
REF. 051110
EAN.
3245060511104
£58.33
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Number of poles | 4 |
Voltage according to EN 60309-2 | 380-415 V (50+60 Hz) red |
Clock hour position | 6 h |
Identification colour | Red |
RAL-number | 3000 |
Phase inverter | No |
Degree of protection (IP) | IP67 |
---|---|
Connection system | Screwed terminal |
Cable entry | Anti-kink sleeve |
Insert direction | Angled |
Material | Plastic |
Military model | No |
Documents
1 document
Technical Sheet
2 documents
Catalogue chart
Catalogue page
1 document
3D Autocad
1 document
Product Environmental Profile
SELECT AN ACTION