Hypra IP44 16A 20/25V DC 2 Pole Straight Plug Plastic
Hypra
Legrand
Hypra IP44 16A 20/25V DC 2 Pole Straight Plug Plastic
REF. 052425
EAN.
3245060524258
£31.90
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Number of poles | 2 |
Voltage according to EN 60309-2 | 40-50 V (50+60 Hz) white |
Identification colour | White |
RAL-number | 9003 |
Phase inverter | No |
Degree of protection (IP) | IP44 |
---|---|
Connection system | Screwed terminal |
Cable entry | Anti-kink sleeve |
Insert direction | Straight |
Material | Plastic |
Military model | No |
Documents
1 document
Technical Sheet
2 documents
Catalogue chart
Catalogue page
1 document
3D Autocad
1 document
Agreement
OC / CB-FR_710635/A1
(0.72 Mo)
SELECT AN ACTION