Skip to main content
Logo print

Hypra IP44 16A 200/250V AC 3 Pole + Neutral + Earth Mobile Socket Plastic

Hypra Legrand

Hypra IP44 16A 200/250V AC 3 Pole + Neutral + Earth Mobile Socket Plastic

REF. 052084 EAN. 3245060520847
£41.21 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 16 A
Number of poles 5
Voltage according to EN 60309-2 200-250 V (50+60 Hz) blue
Clock hour position 9 h
Identification colour Blue
RAL-number 5005
Degree of protection (IP) IP44
Connection system Screwed terminal
Insert direction Straight
Cable entry Anti-kink sleeve
Material Plastic
Military model No

Documents

1 document
Technical Sheet
F00138EN-04.pdf pdf (1.25 Mo)
2 documents
Catalogue chart
1 document
3D Autocad
052084.dwg dwg (0.08 Mo)
2 documents
Product Environmental Profile
LGRP-2015-017-V1-EN.pdf pdf (0.62 Mo)
Agreement