Hypra IP44 16A 200/250V AC 3 Pole + Earth Panel Mounting Socket Inclined Outlet Metal
Hypra
Legrand
Hypra IP44 16A 200/250V AC 3 Pole + Earth Panel Mounting Socket Inclined Outlet Metal
REF. 052033
EAN.
3245060520335
£46.30
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Voltage according to EN 60309-2 | 230 V (50+60 Hz) blue |
Number of poles | 4 |
Clock hour position | 9 h |
Identification colour | Blue |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Other |
Military model | No |
Flange size vertical | 84 mm |
Drill hole distance vertical | 70 mm |
Flange size horizontal | 74 mm |
Drill hole distance horizontal | 60 mm |
Documents
1 document
Technical Sheet
2 documents
Catalogue chart
Catalogue page
3 documents
BIM file
3D Autocad
BIM file
1 document
Agreement
OC / CB-FR_710635/A1
(0.72 Mo)
SELECT AN ACTION