Skip to main content
Logo print
title

Electrak On-Desk Module White with 2 x Fused Sockets, 2 x Cat6A RJ45, 1.5m Flex and GST Connector

Electrak

Electrak On-Desk Module White with 2 x Fused Sockets, 2 x Cat6A RJ45, 1.5m Flex and GST Connector

REF. PB1320AG EAN. 5012774598275
Discount family : P19
£182.37 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Folding No
Extendable No
Shape Rectangular
Material Aluminium
Colour White
Length 282 mm
Width 91 mm
Height 78 mm
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets British Standard BS1363 2
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
Number of HDMI-connections 0
Number of D-Sub sockets 15-pole 0
Number of USB connections 0
Number of audio connections 0
Number of CAT 5E connections 0
Number of CAT 6 connections 0
Number of empty module positions 0
Over voltage protection No

Documents

1 document
Catalogue chart