Skip to main content
Logo print

Electrak Floor Box Blank Plate 100mm

Electrak

Electrak Floor Box Blank Plate 100mm

REF. CR020 EAN. 5012774007470
Discount family : P11
£2.27 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cover plate length 172 mm
Application Subfloor outlet box
Number of single openings 0
Number of double openings 0
Number of triple openings 0
Number of CEE-/Perilex openings 0
Number of square openings 0
Number of round openings 0
Number of oval openings 0
Installation technique Other
Type of fastening Screwing
Blind plate Yes
With label area No
Suitable for label area No
Material Steel
Colour Grey

Documents

2 documents
Catalogue page
Catalogue chart
1 document
Product Environmental Profile
LGRP-01290-V01.01-EN.pdf pdf (0.61 Mo)