Skip to main content
Logo print
title

Electrak 32 Double Sided Dual Circuit Busbar 25A 4 Pole + Earth + Comms Suspended Feed Unit Left Hand with Right End Stop IP4X

Electrak

Electrak 32 Double Sided Dual Circuit Busbar 25A 4 Pole + Earth + Comms Suspended Feed Unit Left Hand with Right End Stop IP4X

REF. BBC24LFC EAN. 5012774003465
Discount family : P16
£115.53 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated current AC 50 Hz 25 A
Power supply position End
Model Double
Number of poles 4
Rated voltage AC 50 Hz 230-400 V
Colour Other
Degree of protection (IP) Other
Length 517 mm
Width 104 mm
Height 148 mm