Electrak 31 Single Sided Busbar 40A 3 Pole + Earth + Comms Suspended Feed Unit Left Hand with Right End Stop IP4X
Electrak
Electrak 31 Single Sided Busbar 40A 3 Pole + Earth + Comms Suspended Feed Unit Left Hand with Right End Stop IP4X
REF. CCB14LFC
EAN.
5012774005438
Discount family : P16
£80.34
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current AC 50 Hz | 40 A |
---|---|
Power supply position | End |
Model | Single |
Number of poles | 3 |
Rated voltage AC 50 Hz | 230-400 V |
Colour | Other |
---|---|
Degree of protection (IP) | Other |
Length | 517 mm |
Width | 52 mm |
Height | 148 mm |