Skip to main content
Logo print
title

Electrak 3 Compartment Floor Box 85mm with 2 x Twin 30mA RCD Socket Pre-Wired to Low Noise 32A Unfused Tap-Off 5m

Electrak

Electrak 3 Compartment Floor Box 85mm with 2 x Twin 30mA RCD Socket Pre-Wired to Low Noise 32A Unfused Tap-Off 5m

REF. CR113R EAN. 5012774008446
Discount family : P11
£343.93 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cover model Rectangular
Number of device cups 1
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets British Standard BS1363 4
Housing material Other
Surface protection housing Galvanized
Degree of protection (IP) IP20
With opening carpeting Yes
Depth of flooring recess 6 mm
Protective frame carpeting Yes
Colour Grey
RAL-number 7024
Suitable for subfloor duct No
Suitable for hollow floor Yes
Suitable for wet cleaning No
Outer width 229 mm
Outer length 371 mm
Length built-in dimension 340 mm
Width built-in dimension 203 mm
Min. built-in depth 85 mm

Documents

2 documents
Catalogue page
Catalogue chart