Skip to main content
Logo print

Electrak 27 3 Phase Tinned Underfloor Busbar 2 Pole + Earth (L2) 32A Unfused High Integrity Tap-Off 3m

Electrak

Electrak 27 3 Phase Tinned Underfloor Busbar 2 Pole + Earth (L2) 32A Unfused High Integrity Tap-Off 3m

REF. NP4302Y EAN. 5012774598862
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of conductors (without earthing) 2
Number of poles 2
Rated current AC 50 Hz 32 A
Rated voltage AC 50 Hz 230-400 V
Phase selection No
With locking Yes
Branch off type Pipe in-lead
Number of CEE socket outlets 0
Number of NEMA socket outlets 0
Number of other socket outlets 0
Protection None
Colour Grey
RAL-number 7012
Degree of protection (IP) IP40
Length 3000 mm
Width 75 mm
Height 43 mm

Documents

1 document
Catalogue page