Skip to main content
Logo print

Electrak 25 Low Noise Underfloor Busbar 63A 2 Pole + Earth + Clean Earth Feed Unit

Electrak

Electrak 25 Low Noise Underfloor Busbar 63A 2 Pole + Earth + Clean Earth Feed Unit

REF. JF2010 EAN. 5012774588061
Discount family : P09
£34.33 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated current AC 50 Hz 63 A
Power supply position End
Model Single
Number of poles 2
Rated voltage AC 50 Hz 230-400 V
Colour Other
RAL-number 6029
Degree of protection (IP) IP40
Length 250 mm
Width 75 mm
Height 46 mm

Documents

2 documents
Catalogue page
Catalogue chart
1 document
Product Environmental Profile
LGRP-00713-V01.01-EN.pdf pdf (0.57 Mo)