Electrak 13A Fused Key Plug White
Electrak
Electrak 13A Fused Key Plug White
REF. AP13-WH
EAN.
5012774002123
Discount family : P18
£8.90
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Degree of protection (IP) | IP40 |
Insert direction | Straight |
Connection system | Screwed terminal |
Colour | White |
Number of poles | 2 |
Nominal voltage | 230 V |
Nominal current | 13 A |
NEMA designation | Other |
For heavy conditions according to VDE | No |
Width | 45 mm |
Height | 45 mm |
Depth | 44 mm |
Degree of impact strength (IK) | IK02 |
---|---|
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-55 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Standby consumption | 0 mA |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
RAL-number | 9010 |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 3 |
Cable nature for connection | Flexible |
Documents
1 document
Catalogue page
SELECT AN ACTION